(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Drastic reduction in wire operation with connector terminal.
· Wire saving is possible due to connector.
· Switch fitting is one touch snap fit type.
· Fitting direction is free two-way operation type
DC rated operating voltage(V) | 30 | Operating Temperature Range(℃) | -10::70 | Protection Structure | IP00 |
---|---|---|---|---|---|
Force Required for Push Side O.F.(N) | ~1 | Contact Type | Single Pole Normally Close | Contact Point Type | Rivet |
Contact Material | Gold alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 60 |
Rated Conductance Current(A) | 0.1 | Current type | - | Actuator rotational direction | - |
Torque necessary for operation(mN/m) | - | Movement until operation, PT(°) | - | Actuator type | - |
Specification of Terminal | Connector connection terminal | Format standard | - | Lead Wire Drawer Direction | - |
Length of lead wire(m) | - | Movement After the Operation OT(mm) | - | Operating Position OP(mm) | 0.52~2.35 |
Cable Length(m) | - | Contact spacing(mm) | - | Contact structure/specification | 1b |
Mounting format | - | Details Type | Bi-directional operation type | Required force for push side, O.F. (detailed numerical values)(N) | 0.49 |
Please check the type/dimensions/specifications of the part D2X-C in the Connector-type detection switch series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy