(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M4 Mounting Seal Type Basic Switch [D2FW-G] (Part Number)

M4 Mounting Seal Type Basic Switch [D2FW-G]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      232₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be fitted by 1 screw. A seal type also suitable in bad environment

 
Part Number
D2FW-G273M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact Type Contact Material Rated Conductance Current
(A)
Current type Actuator rotational direction Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Cable Length
(m)
Contact structure/specification Details Type

₹ 232.00

1 Piece(s) Same day Single Pole Normally OpenSilver alloy1----------1aFor general load

Loading...

  1. 1

Basic Information

Detector Shape Lever Shape (push) Lever Shape Type Leaf DC rated operating voltage(V) 30
Operating Temperature Range(℃) -40::85 Protection Structure IP67 Force Required for Push Side O.F.(N) ~3
Contact Point Type Crossbar Mechanical Life(10,000 times) 30 Mechanical Operation Frequency(times/min or Less) 120
Main Body External Dimension, Width W(mm) 8 Main Body External Dimension, Height H(mm) 13.5 Main Body External Dimension, Length L(mm) 23.5
Torque necessary for operation(mN/m) 2450 Movement After the Operation OT(mm) 1.0 Operating Position OP(mm) 11.5±2
Contact spacing(mm) 0.25 Mounting format Screw mounting Required force for push side, O.F. (detailed numerical values)(N) 2.45

Please check the type/dimensions/specifications of the part D2FW-G273M in the M4 Mounting Seal Type Basic Switch [D2FW-G] series.

Product variants

Part Number
D2FW-G073M
D2FW-G271M
D2FW-G272M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Type Contact Material Rated Conductance Current
(A)
Current type Actuator rotational direction Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Cable Length
(m)
Contact structure/specification Details Type

₹ 378.29

1 Piece(s) 5 Day(s) Single Pole Normally OpenGold alloy0.1----------1aFor micro-loads

₹ 327.18

1 Piece(s) 5 Day(s) Single Pole Double ThrowSilver alloy1---Leaf lever type------1c-

₹ 429.93

1 Piece(s) 5 Day(s) or more Single Pole Normally CloseSilver alloy1---Leaf lever type------1b-