(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It can be fitted by 1 screw. A seal type also suitable in bad environment
Part Number |
---|
D2FW-G073M |
D2FW-G271M |
D2FW-G272M |
D2FW-G273M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator rotational direction | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Cable Length (m) | Contact structure/specification | Details Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 378.29 | 1 Piece(s) | 5 Day(s) | Single Pole Normally Open | Gold alloy | 0.1 | - | - | - | - | - | - | - | - | - | - | 1a | For micro-loads | ||
₹ 327.18 | 1 Piece(s) | 5 Day(s) | Single Pole Double Throw | Silver alloy | 1 | - | - | - | Leaf lever type | - | - | - | - | - | - | 1c | - | ||
₹ 429.93 | 1 Piece(s) | 5 Day(s) or more | Single Pole Normally Close | Silver alloy | 1 | - | - | - | Leaf lever type | - | - | - | - | - | - | 1b | - | ||
₹ 232.00 | 1 Piece(s) | Same day | Single Pole Normally Open | Silver alloy | 1 | - | - | - | - | - | - | - | - | - | - | 1a | For general load |
Loading...
Detector Shape | Lever Shape (push) | Lever Shape Type | Leaf | DC rated operating voltage(V) | 30 |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -40::85 | Protection Structure | IP67 | Force Required for Push Side O.F.(N) | ~3 |
Contact Point Type | Crossbar | Mechanical Life(10,000 times) | 30 | Mechanical Operation Frequency(times/min or Less) | 120 |
Main Body External Dimension, Width W(mm) | 8 | Main Body External Dimension, Height H(mm) | 13.5 | Main Body External Dimension, Length L(mm) | 23.5 |
Torque necessary for operation(mN/m) | 2450 | Movement After the Operation OT(mm) | 1.0 | Operating Position OP(mm) | 11.5±2 |
Contact spacing(mm) | 0.25 | Mounting format | Screw mounting | Required force for push side, O.F. (detailed numerical values)(N) | 2.45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy