(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Safety Limit Switch [D4N] (Part Number)

Small Safety Limit Switch [D4N]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      787₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Safety limit switch standards. Enriched products provided globally

 
Part Number
D4N-4A31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 1,673.07

1 Piece(s) 5 Day(s) or more Plunger TypeSmallStandard[Top Plunger] Top, Plunger---TUV / UL / GB(CCC) / EN6.52-6-2-circuit Double-break-1500DC125V / DC250V2.53131.573.2-Top plunger type (resin plunger)-418.2±0.5-M20-1 Conduit Shape 2 Contact Seriesφ6Front mountingSlow action (direct circuit opening operation included)-1NC/1NO-----

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -30::70 Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4N-4A31 in the Small Safety Limit Switch [D4N] series.

Product variants

Part Number
D4N-1126
D4N-112G
D4N-112H
D4N-4A31R
D4N-4A32
D4N-4A32R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 2,482.26

1 Piece(s) 64 Day(s) Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (metal lever, bearing roller)----PG13.5-1-conduit type, general type-------1NC/1NO contact (snap action)120 / 240125 / 250

₹ 1,782.00

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.520-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Metal lever / resin roller, foam lock type1NC/1NO-----

₹ 1,419.00

1 Piece(s) Same day

Stock

Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.53148.282.532-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ50×8Front mountingSnap action (direct circuit opening operation included)Metal lever / rubber roller, foam lock type1NC/1NO-----

₹ 2,835.67

1 Piece(s) 8 Day(s) or more Plunger TypeStandardStandard / Cold Resistance[Top Plunger] Top, Plunger---EN / UL / GB(CCC)-2-6-Mutual insulation double-throw-100DC250V / DC125V2.5313664-Resin plunger φ6--34±0.5-M20Ground terminal not included1 Conduit Shapeφ6Front mountingSlow action-1NC/1NO-----

₹ 1,687.82

1 Piece(s) 5 Day(s) or more Plunger TypeSmallStandard[Roller Plungers] Top, Roller Plunger---EN / UL / GB(CCC) / TUV6.52.8-6-2-circuit Double-break-1500DC250V / DC125V2.53131.583.6-Roller plunger type (resin roller)-428.2±0.8-M20-1 Conduit Shape 2 Contact Seriesφ9.5×5Front mountingSlow action (direct circuit opening operation included)Plastic Rollers1NC/1NO-----

₹ 2,835.67

1 Piece(s) 5 Day(s) or more Plunger TypeStandardStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger---EN / UL / GB(CCC)-2-6-Mutual insulation double-throw-100DC250V / DC125V2.5313664-Resin roller φ9.5 × 5--44.4±0.8-M20Ground terminal not included1 Conduit Shapeφ9.5×5Front mountingSlow actionPlastic Rollers1NC/1NO-----