(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Safety limit switch standards. Enriched products provided globally
Part Number |
---|
D4N-1A2G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Plunger Shape Type | Roller Lever Shape Type | Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Conduit size | Specification of Terminal | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,888.00 | 1 Piece(s) | 7 Day(s) or more | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | TUV / UL / GB(CCC) / EN | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC125V / DC250V | 2.5 | 31 | 45 | 82.5 | 20-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Slow action (direct circuit opening operation included) | Metal lever / resin roller, foam lock type | 1NC/1NO | - | - | - | - | - |
Loading...
Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 30 |
---|
Please check the type/dimensions/specifications of the part D4N-1A2G in the Small Safety Limit Switch [D4N] series.
Part Number |
---|
D4N-1126 |
D4N-112G |
D4N-112H |
D4N-1A2H |
D4N-1A31 |
D4N-1A32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Plunger Shape Type | Roller Lever Shape Type | Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Conduit size | Specification of Terminal | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,482.26 | 1 Piece(s) | 13 Day(s) | Roller lever type | Small | Standard | - | - | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | 1500 | - | - | - | - | - | - | Roller lever type (metal lever, bearing roller) | - | - | - | - | PG13.5 | - | 1-conduit type, general type | - | - | - | - | - | - | - | 1NC/1NO contact (snap action) | 120 / 240 | 125 / 250 | ||
₹ 1,782.00 | 1 Piece(s) | 6 Day(s) or more | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | EN / UL / GB(CCC) / TUV | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 45 | 82.5 | 20-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Snap action (direct circuit opening operation included) | Metal lever / resin roller, foam lock type | 1NC/1NO | - | - | - | - | - | ||
₹ 1,419.00 | 1 Piece(s) |
Same day
Stock | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | EN / UL / GB(CCC) / TUV | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 48.2 | 82.5 | 32-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ50×8 | Front mounting | Snap action (direct circuit opening operation included) | Metal lever / rubber roller, foam lock type | 1NC/1NO | - | - | - | - | - | ||
₹ 3,277.85 | 1 Piece(s) | 5 Day(s) or more | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | EN / UL / GB(CCC) / TUV | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 48.2 | 82.5 | 32-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ50×8 | Front mounting | Slow action (direct circuit opening operation included) | Metal lever / rubber roller, foam lock type | 1NC/1NO | - | - | - | - | - | ||
₹ 1,673.07 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Small | Standard | [Top Plunger] Top, Plunger | - | - | - | EN / UL / GB(CCC) / TUV | 6.5 | 2 | - | 6 | - | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 31.5 | 73.2 | - | Top plunger type (resin plunger) | - | 4 | 18.2±0.5 | 0 | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ6 | Front mounting | Slow action (direct circuit opening operation included) | - | 1NC/1NO | - | - | - | - | - | ||
₹ 1,692.93 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Small | Standard | [Roller Plungers] Top, Roller Plunger | - | - | - | EN / UL / GB(CCC) / TUV | 6.5 | 2.8 | - | 6 | - | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 31.5 | 83.6 | - | Roller plunger type (resin roller) | - | 4 | 28.2±0.8 | 0 | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ9.5×5 | Front mounting | Slow action (direct circuit opening operation included) | Plastic Rollers | 1NC/1NO | - | - | - | - | - |