(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Safety limit switch standards. Enriched products provided globally
Part Number |
---|
D4N-4C32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Plunger Shape Type | Roller Lever Shape Type | Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Conduit size | Specification of Terminal | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,444.53 | 1 Piece(s) | 12 Day(s) | Plunger Type | Small | Standard | [Roller Plungers] Roller Plunger | - | - | - | TUV / UL / C-UL / CE / GB(CCC) / EN | - | - | - | - | - | - | - | 1500 | - | - | - | - | - | - | Roller plunger type | - | - | - | - | M20 | - | 1-conduit type, general type | - | - | - | - | - | - | - | 2NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 |
Loading...
Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 30 |