(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Safety limit switch standards. Enriched products provided globally
Part Number |
---|
D4N-2A32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Plunger Shape Type | Roller Lever Shape Type | Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Conduit size | Specification of Terminal | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,880.69 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Small | Standard | [Roller Plungers] Top, Roller Plunger | - | - | - | TUV / UL / GB(CCC) / EN | 6.5 | 2.8 | - | 6 | - | 2-circuit Double-break | - | 1500 | DC125V / DC250V | 2.5 | 31 | 31.5 | 83.6 | - | Roller plunger type (resin roller) | - | 4 | 28.2±0.8 | - | G1/2 | - | 1 Conduit Shape 2 Contact Series | φ9.5×5 | Front mounting | Slow action (direct circuit opening operation included) | Plastic Rollers | 1NC/1NO | - | - | - | - | - |
Loading...
Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 30 |
---|
Please check the type/dimensions/specifications of the part D4N-2A32 in the Small Safety Limit Switch [D4N] series.
Part Number |
---|
D4N-1126 |
D4N-112G |
D4N-112H |
D4N-2A32R |
D4N-2A62 |
D4N-2ALE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Main Body Size | Environment | Plunger Shape Type | Roller Lever Shape Type | Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Conduit size | Specification of Terminal | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,482.26 | 1 Piece(s) | 64 Day(s) | Roller lever type | Small | Standard | - | - | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | 1500 | - | - | - | - | - | - | Roller lever type (metal lever, bearing roller) | - | - | - | - | PG13.5 | - | 1-conduit type, general type | - | - | - | - | - | - | - | 1NC/1NO contact (snap action) | 120 / 240 | 125 / 250 | ||
₹ 1,782.00 | 1 Piece(s) | 6 Day(s) or more | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | EN / UL / GB(CCC) / TUV | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 45 | 82.5 | 20-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Snap action (direct circuit opening operation included) | Metal lever / resin roller, foam lock type | 1NC/1NO | - | - | - | - | - | ||
₹ 1,419.00 | 1 Piece(s) |
Same day
Stock | Roller Lever Type (rotation) | Small | Standard | - | Variable Roller Levers | - | - | EN / UL / GB(CCC) / TUV | 4.5 | - | 18-27 | - | 80 | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 48.2 | 82.5 | 32-66 | Variable roller lever | - | - | - | - | PG13.5 | - | 1 Conduit Shape 2 Contact Series | φ50×8 | Front mounting | Snap action (direct circuit opening operation included) | Metal lever / rubber roller, foam lock type | 1NC/1NO | - | - | - | - | - | ||
₹ 2,860.36 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Small | Standard | [Roller Plungers] Roller Plunger | - | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | 1500 | - | - | - | - | - | - | Roller plunger type | - | - | - | - | G1/2 | - | 1-conduit type, pull-reset type | - | - | - | - | - | - | - | 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | ||
₹ 1,955.69 | 1 Piece(s) | 5 Day(s) or more | Roller Lever Type (rotation) | Small | Standard | - | Fork Lever Lock | [Arm Lever] Unidirectional Operation Seal Roller Arm Lever | - | EN / UL / GB(CCC) / TUV | 5 | 4 | - | 9 | - | 2-circuit Double-break | - | 1500 | DC250V / DC125V | 2.5 | 31 | 31.5 | 64 | 20 | Unidirectional operation roller arm lever type (horizontal operation) | - | 5 | 37±0.8 | - | G1/2 | - | 1 Conduit Shape 2 Contact Series | φ12.5 × 5 | Front mounting | Slow action (direct circuit opening operation included) | Resin Roller R20 | 1NC/1NO | - | - | - | - | - | ||
₹ 3,428.27 | 1 Piece(s) | 64 Day(s) or more | - | Small | Standard | - | - | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | 1000 | - | - | - | - | - | - | Fork lever lock type | - | - | - | - | G1/2 | - | 1-conduit type, general type | - | - | - | - | - | - | - | 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy