(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Small Safety Limit Switch [D4N] (Part Number)

Small Safety Limit Switch [D4N]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      817₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Safety limit switch standards. Enriched products provided globally

 
Part Number
D4N-4A2GR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 2,657.53

1 Piece(s) 5 Day(s) or more Plunger TypeStandardStandard / Cold Resistance[Top Plunger] Panel Mounted PlungerVariable Roller Levers--UL / GB(CCC) / EN15918-27-80Mutual insulation double-throw-100DC125V / DC250V2.588.530.59520-66Metal lever φ17.5 × 6.8, resin roller R20-66AC/DC10 - 115V drive type (orange LED)---M20Ground terminal not includedCasterφ17.5×6.84-direction mounting supported (front direction at shipment) / plasticSlow actionResin roller, foam lock type2NC/1NO+2NCGeneral type key (resin)DC24V solenoid lock / mechanical release scheme---

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -30::70 Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 30
X
whatsapp-qr whatsapp-icon