(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Safety Limit Switch [D4F] (Part Number)

Small Safety Limit Switch [D4F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

World's smallest class. Safety limit switch

[Features]
· Limit switch with world's smallest direct opening operation mechanism (4 contacts).
· Safety limit switch with high sensitivity.
· Built-in switch available with 2 contacts/4 contacts.
· An IP67 protective structure.
· Compatible with EN115-1, EN81-1 and EN81-2 (slow-action type only.)
· Approved by UL, EN(TÜV), CCC

 
Part Number
D4F-202-3D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 6,337.44

1 Piece(s) 20 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger-TUV / UL / C-UL / CE / GB(CCC) / EN------------Roller plunger type---3Down direction------2NC contact (slow-action)120 / 240125 / 250

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -30::70 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120
X
whatsapp-qr whatsapp-icon