(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Small Safety Limit Switch [D4F] (Part Number)

Small Safety Limit Switch [D4F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

World's smallest class. Safety limit switch

[Features]
· Limit switch with world's smallest direct opening operation mechanism (4 contacts).
· Safety limit switch with high sensitivity.
· Built-in switch available with 2 contacts/4 contacts.
· An IP67 protective structure.
· Compatible with EN115-1, EN81-1 and EN81-2 (slow-action type only.)
· Approved by UL, EN(TÜV), CCC

 
Part Number
D4F-102-3D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 6,312.75

1 Piece(s) 5 Day(s) or more Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-TUV / UL / GB(CCC) / EN121-1.3-4.5-Mutual insulation double-throwDC125V / DC250V2.5301872.7UL2464 5 Core (Finish Diameter: 8.3mm)-No3.2Ground terminal with grounding wire3Down DirectionMain body (with built-in switch)φ12×4.4Front mountingSlow actionStainless steel-based sintered roller1NC/1NO---

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -30::70 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4F-102-3D in the Small Safety Limit Switch [D4F] series.

Product variants

Part Number
D4F-102-1D
D4F-102-1R
D4F-102-3R
D4F-120-1D
D4F-120-1R
D4F-120-3D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage

₹ 5,367.71

1 Piece(s) 20 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger-EN / UL / C-UL / CE / GB(CCC) / TUV------------Roller plunger type---1Down direction------1NC/1NO contact (slow-action)120 / 240125 / 250

₹ 4,223.29

1 Piece(s) 5 Day(s) or more Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-EN / UL / GB(CCC) / TUV121-1.3-4.5-Mutual insulation double-throwDC250V / DC125V2.5301872.7UL2464 5 Core (Finish Diameter: 8.3mm)-No3.2Ground terminal with grounding wire1Rightward directionMain body (with built-in switch)φ12×4.4Front mountingSlow actionStainless steel-based sintered roller1NC/1NO---

₹ 5,343.02

1 Piece(s) 5 Day(s) or more Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-EN / UL / GB(CCC) / TUV121-1.3-4.5-Mutual insulation double-throwDC250V / DC125V2.5301872.7UL2464 5 Core (Finish Diameter: 8.3mm)-No3.2Ground terminal with grounding wire3Rightward directionMain body (with built-in switch)φ12×4.4Front mountingSlow actionStainless steel-based sintered roller1NC/1NO---

₹ 5,815.07

1 Piece(s) 6 Day(s) or more Roller lever typeStandard--EN / UL / C-UL / CE / GB(CCC) / TUV------------Roller lever type---1Down direction------1NC/1NO contact (slow action)120 / 240125 / 250

₹ 4,598.31

1 Piece(s) 5 Day(s) or more Roller Lever Type (rotation)Standard / Cold Resistance-StandardEN / UL / GB(CCC) / TUV5-6 - 9 ± 3-55Mutual insulation double-throwDC250V / DC125V2.53030.861.2UL2464 5 Core (Finish Diameter: 8.3mm)Roller lever R24.7No-Ground terminal with grounding wire1Rightward directionMain body (with built-in switch)φ17.5×6.8Front mountingSlow actionMetal lever, resin roller R24.71NC/1NO---

₹ 6,835.11

1 Piece(s) 5 Day(s) or more Roller Lever Type (rotation)Standard / Cold Resistance-StandardEN / UL / GB(CCC) / TUV5-6 - 9 ± 3-55Mutual insulation double-throwDC250V / DC125V2.53030.869.1UL2464 5 Core (Finish Diameter: 8.3mm)Roller lever R24.7No-Ground terminal with grounding wire3Down DirectionMain body (with built-in switch)φ17.5×6.8Front mountingSlow actionMetal lever, resin roller R24.71NC/1NO---
X
whatsapp-qr whatsapp-icon