(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
World's smallest class. Safety limit switch
[Features]
· Limit switch with world's smallest direct opening operation mechanism (4 contacts).
· Safety limit switch with high sensitivity.
· Built-in switch available with 2 contacts/4 contacts.
· An IP67 protective structure.
· Compatible with EN115-1, EN81-1 and EN81-2 (slow-action type only.)
· Approved by UL, EN(TÜV), CCC
Part Number |
---|
D4F-202-3R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Roller Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,367.71 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | TUV / UL / C-UL / CE / GB(CCC) / EN | - | - | - | - | - | - | - | - | - | - | - | - | Roller plunger type | - | - | - | 3 | Rightward direction | - | - | - | - | - | - | 2NC contact (slow-action) | 120 / 240 | 125 / 250 |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4F-202-3R in the Small Safety Limit Switch [D4F] series.
Part Number |
---|
D4F-102-3R |
D4F-120-1D |
D4F-120-1R |
D4F-202-5D |
D4F-202-5R |
D4F-220-1D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Roller Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,343.02 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Top, Roller Plunger | - | EN / UL / GB(CCC) / TUV | 12 | 1-1.3 | - | 4.5 | - | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 18 | 72.7 | UL2464 5 Core (Finish Diameter: 8.3mm) | - | No | 3.2 | Ground terminal with grounding wire | 3 | Rightward direction | Main body (with built-in switch) | φ12×4.4 | Front mounting | Slow action | Stainless steel-based sintered roller | 1NC/1NO | - | - | - | ||
₹ 5,815.07 | 1 Piece(s) | 6 Day(s) or more | Roller lever type | Standard | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | 1 | Down direction | - | - | - | - | - | - | 1NC/1NO contact (slow action) | 120 / 240 | 125 / 250 | ||
₹ 4,598.31 | 1 Piece(s) | 5 Day(s) or more | Roller Lever Type (rotation) | Standard / Cold Resistance | - | Standard | EN / UL / GB(CCC) / TUV | 5 | - | 6 - 9 ± 3 | - | 55 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 30.8 | 61.2 | UL2464 5 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | No | - | Ground terminal with grounding wire | 1 | Rightward direction | Main body (with built-in switch) | φ17.5×6.8 | Front mounting | Slow action | Metal lever, resin roller R24.7 | 1NC/1NO | - | - | - | ||
₹ 7,083.47 | 1 Piece(s) | 6 Day(s) or more | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | - | - | Roller plunger type | - | - | - | 5 | Down direction | - | - | - | - | - | - | 2NC contact (slow-action) | 120 / 240 | 125 / 250 | ||
₹ 6,014.05 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Top, Roller Plunger | - | EN / UL / GB(CCC) / TUV | 12 | 1-1.3 | - | 4.5 | - | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 18 | 72.7 | UL2464 5 Core (Finish Diameter: 8.3mm) | - | No | 3.2 | Ground terminal with grounding wire | 5 | Rightward direction | Main body (with built-in switch) | φ12×4.4 | Front mounting | Slow action | Stainless steel-based sintered roller | 2NC | - | - | - | ||
₹ 5,815.07 | 1 Piece(s) | 7 Day(s) or more | Roller lever type | Standard | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | 1 | Down direction | - | - | - | - | - | - | 2NC contact (slow action) | 120 / 240 | 125 / 250 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy