(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small safety door hinge door switch (Part Number)

Small safety door hinge door switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,762₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact safety hinge door switch made up of resin and supporting reduction in space of machine

 
Part Number
D4NH-4BAS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Acquired Standards Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Movement After the Operation OT
(mm)
Conduit size Specification of Terminal Details Type O.D. Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Door Switch Type

₹ 4,446.96

1 Piece(s) 6 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC125V / DC250V2.53131.582.5Side / plunger type0.15M20Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)2NC----

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -30::70 Protection Structure IP67
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4NH-4BAS in the Small safety door hinge door switch series.

Product variants

Part Number
D4NH-1BBC
D4NH-2AAS
D4NH-2BAS
D4NH-4BBC
D4NH-4CAS
D4NH-4DAS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Acquired Standards Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Movement After the Operation OT
(mm)
Conduit size Specification of Terminal Details Type O.D. Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Door Switch Type

₹ 4,446.96

1 Piece(s) 5 Day(s) or more [Others] Cam arm typeStandard / Cold Resistance-EN7-19Mutual insulation double-throwDC250V / DC125V2.53137.982.5Side / plunger type0.15Pg13.5Screw clamp terminal typeSingle conduit type, arm lever type-Slow action (direct circuit opening operation included)2NC----

₹ 4,446.96

1 Piece(s) 20 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC250V / DC125V2.53131.582.5Side / plunger type0.15G1/2Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)1NC/1NO----

₹ 2,762.00

1 Piece(s) Same day

Stock

Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC250V / DC125V2.53131.582.5Side / plunger type0.15G1/2Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)2NC----

₹ 3,592.51

1 Piece(s) 12 Day(s) -Standard-EN / UL / C-UL / CE / GB(CCC) / TUV-------Arm lever type-M20 (1-conduit type)-----2NC contact (slow action)120 / 240125 / 250Non-contact door switch

₹ 3,714.14

1 Piece(s) 20 Day(s) -Standard-EN / UL / C-UL / CE / GB(CCC) / TUV-------Shaft type-M20 (1-conduit type)-----2NC/1NO contact (slow action)120 / 240125 / 250Non-contact door switch

₹ 3,714.14

1 Piece(s) 5 Day(s) -Standard-EN / UL / C-UL / CE / GB(CCC) / TUV-------Shaft type-M20 (1-conduit type)-----3NC contact (slow action)120 / 240125 / 250Non-contact door switch
X
whatsapp-qr whatsapp-icon