(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact safety hinge door switch made up of resin and supporting reduction in space of machine
Part Number |
---|
D4NH-1ABC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NH-1ABC in the Small safety door hinge door switch series.
Part Number |
---|
D4NH-1AAS |
D4NH-1BAS |
D4NH-1BBC |
D4NH-2AAS |
D4NH-2BAS |
D4NH-2BBC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,471.25 | 1 Piece(s) | 6 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 8 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
₹ 2,762.00 | 1 Piece(s) |
Same day
Stock | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy