(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact safety hinge door switch made up of resin and supporting reduction in space of machine
Part Number |
---|
D4NH-1BBC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NH-1BBC in the Small safety door hinge door switch series.
Part Number |
---|
D4NH-1AAS |
D4NH-1ABC |
D4NH-1BAS |
D4NH-2AAS |
D4NH-2BAS |
D4NH-2BBC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,471.25 | 1 Piece(s) | 6 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 20 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
₹ 2,762.00 | 1 Piece(s) |
Same day
Stock | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
₹ 4,446.96 | 1 Piece(s) | 5 Day(s) or more | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - |