(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] (Part Number)

Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Next generation safety door switch supporting multi-contact, man-hours saving and micro load

[Features]
· As regards the contact structure, in addition of the conventional 1NC/1NO, 2NC, three type of 2NC/1NO, 3NC are available.
· M12 connector type easy to replace and saving man-hours is also released.
· Standardized au clad contact with high contact reliability.
· Supports both i.e. general load and micro load.
· Metallic head variation

 
Part Number
D4NS-8AF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Operating Position OP
(mm)
Conduit size Details Type Mounting system Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Specifications Door Switch Type

₹ 2,881.22

1 Piece(s) 5 Day(s) or more [Others] KeyStandard / Cold Resistance-30~70UL / GB(CCC) / ENIP67156±328Mutual insulation double-throw10030DC125V / DC250V2.55631.58810M202 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic1NC/1NO------

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4NS-8AF in the Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] series.

Product variants

Part Number
D4NS-1DF
D4NS-1FF
D4NS-2AD
D4NS-8BF
D4NS-8CF
D4NS-8DF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Operating Position OP
(mm)
Conduit size Details Type Mounting system Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Specifications Door Switch Type

₹ 2,597.25

1 Piece(s) 5 Day(s) or more [Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.53130.69610Pg13.51 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic3NC------

₹ 2,253.51

1 Piece(s) 7 Day(s) -Standard-30~70EN / UL / C-UL / CE / GB(CCC) / TUVIP67----10030------Pg13.5 (1-conduit type)Standard type4-direction mounting supported (front direction at shipment)--2NC/1NO contact (MBB)120 / 240125 / 250Plastic-Door switch

₹ 3,555.44

1 Piece(s) 7 Day(s) or more -Standard-30~70EN / UL / C-UL / CE / GB(CCC) / TUVIP67----10030------G1/2 (1-conduit type)Standard type4-direction mounting supported (front direction at shipment)--1NC/1NO contact (slow-action)120 / 240125 / 250Metal-Door switch

₹ 2,928.44

1 Piece(s) 5 Day(s) or more [Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.55631.58810M202 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic2NC------

₹ 3,113.02

1 Piece(s) 5 Day(s) or more [Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.55631.58810M202 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic2NC/1NO------

₹ 2,471.10

1 Piece(s) 7 Day(s) -Standard-30~70EN / UL / C-UL / CE / GB(CCC) / TUVIP67----10030------M20 (2-conduit type)Standard type4-direction mounting supported (front direction at shipment)--3NC contact (slow-action)120 / 240125 / 250Plastic-Door switch