(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Slim Type Safety / Door Switch [D4GS-N] (Part Number)

Slim Type Safety / Door Switch [D4GS-N]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      636₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Possible to use on front or back surface due to reversible structure.
· Built-in switch available with 2 contacts and 3 contacts.
· Operation key uses a structure to absorb vibration and shocks using rubber in fitting hole.
· Protective structure IP67

 
Part Number
D4GS-N2R-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type

₹ 3,224.00

1 Piece(s) Same day [Others] Cam arm typeTUV / UL / CQC / EN606.8±3Mutual insulation double-throwDC125V / DC250V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionHorizontal insertion type2NCHorizontal-----

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -30::70
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4GS-N2R-5 in the Slim Type Safety / Door Switch [D4GS-N] series.

Product variants

Part Number
D4GS-N1T
D4GS-N1T-3
D4GS-N1T-5
D4GS-N2T
D4GS-N2T-3
D4GS-N2T-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type

₹ 2,343.00

1 Piece(s) Same day

Stock

[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionUpper insertion type1NC/1NOVertical-----

₹ 2,775.00

1 Piece(s) Same day

Stock

[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionUpper insertion type1NC/1NOVertical-----

₹ 3,179.00

1 Piece(s) Same day

Stock

[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type1NC/1NOVertical-----

₹ 2,484.00

1 Piece(s) Same day

Stock

[Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionUpper insertion type2NCVertical-----

₹ 4,770.27

1 Piece(s) 5 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionUpper insertion type2NCVertical-----

₹ 5,501.22

1 Piece(s) 8 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type2NCVertical-----