(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Possible to use on front or back surface due to reversible structure.
· Built-in switch available with 2 contacts and 3 contacts.
· Operation key uses a structure to absorb vibration and shocks using rubber in fitting hole.
· Protective structure IP67
Part Number |
---|
D4GS-N1T-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Cord / cable length (m) | Details Type | Function | Mounting system | Contact format | Operating key insertion direction | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,179.00 | 1 Piece(s) | Same day | [Others] Cam arm type | TUV / UL / CQC / EN | 60 | 6.8±3 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 5 | Caster | Slow action | Upper insertion type | 1NC/1NO | Vertical | - | - | - | - | - |
Loading...
Main Body Size | Standard | Environment | Standard | Operating Temperature Range(°C) | -30::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4GS-N1T-5 in the Slim Type Safety / Door Switch [D4GS-N] series.
Part Number |
---|
D4GS-N1R-5 |
D4GS-N1T |
D4GS-N1T-3 |
D4GS-N2R |
D4GS-N2R-3 |
D4GS-N2R-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Cord / cable length (m) | Details Type | Function | Mounting system | Contact format | Operating key insertion direction | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,121.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 5 | Caster | Slow action | Horizontal insertion type | 1NC/1NO | Horizontal | - | - | - | - | - | ||
₹ 2,343.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 1 | Caster | Slow action | Upper insertion type | 1NC/1NO | Vertical | - | - | - | - | - | ||
₹ 2,775.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 3 | Caster | Slow action | Upper insertion type | 1NC/1NO | Vertical | - | - | - | - | - | ||
₹ 2,259.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 1 | Caster | Slow action | Horizontal insertion type | 2NC | Horizontal | - | - | - | - | - | ||
₹ 2,736.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 3 | Caster | Slow action | Horizontal insertion type | 2NC | Horizontal | - | - | - | - | - | ||
₹ 3,224.00 | 1 Piece(s) |
Same day
Stock | [Others] Cam arm type | CQC / EN / UL / TUV | 60 | 6.8±3 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 17 | 95.5 | UL2464 No.22AWG (finished outer diameter φ7.2mm) | 5 | Caster | Slow action | Horizontal insertion type | 2NC | Horizontal | - | - | - | - | - |