(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller Conveyor RZ Series (RZ-6023) Diameter ø60.5 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-6023) Diameter ø60.5 × Width 100 - 1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New product] Steel roller conveyor with corrosion resistant special plating. ø60.5. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

[Features]
· Roller diameter is ø60.5, tube wall thickness t2.3, and minimum roller interval is P75.
· Standard roller width (nominal) 100W to 1,000W in increments of 50 mm.
· Machined bearings, high quality frame, with highly corrosion resistant hot dipped steel plate.

Part Number
RZ-6023-[500-3000/10]L-[100-1000/50]W-[75,​100,​150,​200]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Pitch P
(mm)
Machine Length L
(mm)

-

1 Piece(s) 9 Day(s) or more 75 ~ 200500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 60.5 Roller Thickness t(mm) 2.3
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 101.7 Roller Strength(N / 1pc.) null::3000 Specifications Standard
X
whatsapp-qr whatsapp-icon