(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sanitary Fittings Mini Size Parts M2H Mini 2H Clamp

Sanitary Fittings Mini Size Parts M2H Mini 2H Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,028₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Materials: SUS304, SUS316L Nominal diameter: 1/2B (15A), 1/4B (8A), 3/8B (10A)
· Type: Clamp

 
Part Number
2H-M-8A
2H-M-10A
2H-M-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter

₹ 2,028.00

1 Piece(s) 9 Day(s) or more 101/4B(8A)

₹ 2,028.00

1 Piece(s) 9 Day(s) or more 103/8B(10A)

₹ 2,028.00

1 Piece(s) 9 Day(s) or more 101/2B(15A)

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material SUS304

Frequently asked question (FAQ)

Question: Is 316L material not available as standard specifications?
Answer: Because the clamp does not come into contact with water, only 304 material is available as a standard specification.
X
whatsapp-qr whatsapp-icon