(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sanitary Fittings Clamp 3K Clamp (Sanitary Size)

Sanitary Fittings Clamp 3K Clamp (Sanitary Size)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

3K clamp for sanitary size.
[Features]
·Easy to attach and detach due to the manual tightening method.
[Applications]
·Ideal for use when connecting ferrules.

 
Part Number
3K-10S
3K-12.5S
3K-15S
3K-20S
3K-25S
3K-30S
3K-35S
3K-40S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter

₹ 2,103.20

1 Piece(s) 7 Day(s) or more 101S

₹ 2,103.20

1 Piece(s) 7 Day(s) or more 101.25S

₹ 2,103.20

1 Piece(s) 9 Day(s) or more 101.5S

₹ 2,391.20

1 Piece(s) 9 Day(s) or more 102S

₹ 2,941.69

1 Piece(s) 9 Day(s) or more 102.5S

₹ 3,852.47

1 Piece(s) 9 Day(s) or more 103S

₹ 3,644.87

1 Piece(s) 9 Day(s) or more 103.5S

₹ 4,382.87

1 Piece(s) 9 Day(s) or more 104S

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material SUS304
X
whatsapp-qr whatsapp-icon