(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sanitary Fitting Clamp 2H Medium and High Pressure Clamp

Sanitary Fitting Clamp 2H Medium and High Pressure Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,760₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Materials: SUS304, Nominal Diameter: 1 S, 1.25 S, 1.5 S, 2 S, 2.5 S, 3 S, 4 S
· Type: Fittings

 
Part Number
2H-10S
2H-12.5S
2H-15S
2H-20S
2H-25S
2H-30S
2H-40S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter

₹ 1,760.00

1 Piece(s) 7 Day(s) or more 101S

₹ 1,760.00

1 Piece(s) 7 Day(s) or more 101.25S

₹ 1,800.00

1 Piece(s) 5 Day(s) or more 101.5S

₹ 1,992.80

1 Piece(s) 5 Day(s) or more 102S

₹ 2,420.80

1 Piece(s) 5 Day(s) or more 102.5S

₹ 2,810.44

1 Piece(s) 5 Day(s) or more 103S

₹ 3,852.47

1 Piece(s) 5 Day(s) or more 104S

Loading...

  1. 1

Basic Information

Type Clamp Clamp Material SUS304

Frequently asked question (FAQ)

Question: Is 316L material not available as standard specifications?
Answer: Because the clamp does not come into contact with water, only 304 material is available as a standard specification.
X
whatsapp-qr whatsapp-icon