(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Sanitary Fitting Clamp 2D Clamp

Sanitary Fitting Clamp 2D Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

 
Part Number
2D-25S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,268.80

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Clamp Nominal Diameter 2.5S Clamp Material SUS304

Please check the type/dimensions/specifications of the part 2D-25S in the Sanitary Fitting Clamp 2D Clamp series.

Frequently asked question (FAQ)

Question: Is 316L material not available as standard specifications?
Answer: Because the clamp does not come into contact with water, only 304 material is available as a standard specification.
X
whatsapp-qr whatsapp-icon