(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Ball Valve, CSRO Inner Screw Ball Valve

Stainless Steel Ball Valve, CSRO Inner Screw Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,537₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Inner and outer threaded ball valve.
[Features]
·The taper male thread (R) on one side and the taper female thread (Rc) on the other side simplify the joint.
·There is no need for nipples, etc., and the number of parts is reduced, which is advantageous in terms of both labor and cost.
·A structure that does not interfere with piping due to the butterfly handle.
·The wetted part is made of stainless steel 316 and the seat part is made of PTFE, so it can handle various fluids.
·One-piece body, reduced port.
[Applications]
·Useful when you want to connect male and female on the piping side.

 
Part Number
CSRO-PS2-8-T
CSRO-PS2-10-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Designation of Piping Thread Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Dimension W
(mm)

₹ 1,536.67

1 Piece(s) 5 Day(s) or more 101/4B(8A)1/4B(8A)572751

₹ 1,959.20

1 Piece(s) 5 Day(s) or more 103/8B(10A)3/8B(10A)682955

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Ball Valve Type Reduced Port
Supply Side, Connection Type R Control Side, Connection Type Rc Handle Shape Wing Handle
Seat Material NEW PTFE Operation Method Manual

Frequently asked question (FAQ)

Question: Is oil-free treatment possible?
Answer: There is no JIS standard for oil-free cleaning, but we will perform oil-free cleaning treatment based on our standards.