(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
100N/m (single) 200N/m (double) are added to the series of proven rotary vane types.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
RV3D50-[90,100]-[40,45] |
RV3D50-[90,100]-[40,45]-[FA,LS] |
RV3D50-[90,100]-[40,45]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-C |
RV3D50-[90,100]-[40,45]-[D,L,R] |
RV3D50-[90,100]-[40,45]-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M0V3 |
RV3D50-[90,100]-[40,45]-M0V3-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V3-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V3-C |
RV3D50-[90,100]-[40,45]-M0V3-[D,L,R] |
RV3D50-[90,100]-[40,45]-M0V3-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V3-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V3-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M0V5 |
RV3D50-[90,100]-[40,45]-M0V5-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V5-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V5-C |
RV3D50-[90,100]-[40,45]-M0V5-[D,L,R] |
RV3D50-[90,100]-[40,45]-M0V5-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V5-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V5-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M0V |
RV3D50-[90,100]-[40,45]-M0V-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V-C |
RV3D50-[90,100]-[40,45]-M0V-[D,L,R] |
RV3D50-[90,100]-[40,45]-M0V-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M0V-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M0V-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M2V3 |
RV3D50-[90,100]-[40,45]-M2V3-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V3-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V3-C |
RV3D50-[90,100]-[40,45]-M2V3-[D,L,R] |
RV3D50-[90,100]-[40,45]-M2V3-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V3-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V3-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M2V5 |
RV3D50-[90,100]-[40,45]-M2V5-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V5-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V5-C |
RV3D50-[90,100]-[40,45]-M2V5-[D,L,R] |
RV3D50-[90,100]-[40,45]-M2V5-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V5-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V5-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M2V |
RV3D50-[90,100]-[40,45]-M2V-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V-C |
RV3D50-[90,100]-[40,45]-M2V-[D,L,R] |
RV3D50-[90,100]-[40,45]-M2V-[D,L,R]-[FA,LS] |
RV3D50-[90,100]-[40,45]-M2V-[D,L,R]-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M2V-[D,L,R]-C |
RV3D50-[90,100]-[40,45]-M3V3 |
RV3D50-[90,100]-[40,45]-M3V3-[FA,LS] |
RV3D50-[90,100]-[40,45]-M3V3-[FA,LS]C |
RV3D50-[90,100]-[40,45]-M3V3-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Torque (N・m) | Torque (N・m) | Operation Method | Tube Nominal Dia. | Valves | Operating Pressure Range (MPa) | the number of solenoids | Connection Dia. (intake) | Connection Dia. (exhaust) | Bracket | Lead Wire Length | Number of Switches | Oscillating Origin (°C) | Shock Absorber | Switch | Valve Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | NA | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M0V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | NA | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | 40 ~ 45 | Available | M2V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | NA | M3V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | NA | M3V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | Flange Shape / Foot | - | NA | 40 ~ 45 | Available | M3V | - | ||
- | 1 Piece(s) | 23 Day(s) or more | Axis output of rotary actuator on one side | 10~Less than 20 | 10.1 | Double Vane | 90 ~ 100 | No | 0.2~1.0 | - | Rc 1/8 | Rc 1/8 | NA | - | NA | 40 ~ 45 | Available | M3V | - |
Part Number |
---|
Loading...
Main Body Shape | Round shape | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy