(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Erector Parts Mounting Part Plastic Joint J-131

Erector Parts Mounting Part Plastic Joint J-131
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.

Part Number
J-131IVO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 130.45

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Plastic Joint Joint Type Reinforcing/Fixing
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Cold Resistance
Color Ivory Type Stopper (For positioning and so on)
X
whatsapp-qr whatsapp-icon