(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Drive Type Pick & Place Unit, Side Carry Type (Part Number)

Cam Drive Type Pick & Place Unit, Side Carry Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      190,442₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smooth motion created by the cam achieves high speed, stable transport.

Part Number
X6071WL-ULD-0.2-50-2.7-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Arm arrangement (horizontal direction) Arm arrangement (vertical direction) Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

₹ 280,568.89

1 Piece(s) 24 Day(s) or more Induction2.720002000LeftUnderULD (discharge)10030Three-Phase 200 V50

Loading...

  1. 1

Basic Information

Built-in sensor Includes one origin point photo-microsensor Cover for external sensor No Type name Side carry

Please check the type/dimensions/specifications of the part X6071WL-ULD-0.2-50-2.7-I in the Cam Drive Type Pick & Place Unit, Side Carry Type series.

Product variants

Part Number
X6071L-LD-0.2-50-1.4-IM
X6071L-LD-0.2-50-1.6-I
X6071L-LD-0.2-50-1.6-IM
X6071WL-ULD-0.2-50-2.7-IM
X6071WL-ULD-0.2-50-3.3-I
X6071WL-ULD-0.2-50-3.3-IM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Arm arrangement (horizontal direction) Arm arrangement (vertical direction) Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

₹ 262,634.40

1 Piece(s) 20 Day(s) or more Induction / brake included1.48001500LeftUnderLD (input)10030Three-Phase 200 V50

₹ 241,703.27

1 Piece(s) 24 Day(s) or more Induction1.611001500LeftUnderLD (input)10030Three-Phase 200 V50

₹ 262,634.40

1 Piece(s) 20 Day(s) or more Induction / brake included1.611001500LeftUnderLD (input)10030Three-Phase 200 V50

₹ 301,500.00

1 Piece(s) 20 Day(s) or more Induction / brake included2.720002000LeftUnderULD (discharge)10030Three-Phase 200 V50

₹ 284,707.62

1 Piece(s) 24 Day(s) or more Induction3.320002000LeftUnderULD (discharge)10030Three-Phase 200 V50

₹ 305,638.73

1 Piece(s) 20 Day(s) or more Induction / brake included3.320002000LeftUnderULD (discharge)10030Three-Phase 200 V50