(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Drive Type Pick & Place Unit Center Carry Type (Part Number)

Cam Drive Type Pick & Place Unit Center Carry Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      182,146₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smooth motion created by the cam achieves high speed, stable transport.

Part Number
X6091A-LD-100-60-1.0-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

₹ 241,324.13

1 Piece(s) 23 Day(s) or more Induction1.03001500LD (input)10030Single-phase100V60

Loading...

  1. 1

Basic Information

Built-in sensor Includes one origin point photo-microsensor Cover for external sensor No Type name Center carry
Arm arrangement (horizontal direction) - Arm arrangement (vertical direction) Under

Please check the type/dimensions/specifications of the part X6091A-LD-100-60-1.0-I in the Cam Drive Type Pick & Place Unit Center Carry Type series.

Product variants

Part Number
X6091A-LD-0.2-50-1.2-IM
X6091A-LD-0.2-50-1.4-I
X6091A-LD-0.2-50-1.4-IM
X6091A-LD-100-60-1.2-I
X6091A-LD-100-60-1.6-I
X6091A-LD-100-60-1.9-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

₹ 262,255.62

1 Piece(s) 19 Day(s) or more Induction / brake included1.26001500LD (input)10030Three-Phase 200 V50

₹ 241,324.13

1 Piece(s) 23 Day(s) or more Induction1.48001500LD (input)10030Three-Phase 200 V50

₹ 262,255.24

1 Piece(s) 19 Day(s) or more Induction / brake included1.48001500LD (input)10030Three-Phase 200 V50

₹ 241,324.13

1 Piece(s) 23 Day(s) or more Induction1.26001500LD (input)10030Single-phase100V60

₹ 241,324.13

1 Piece(s) 23 Day(s) or more Induction1.611001500LD (input)10030Single-phase100V60

₹ 241,324.13

1 Piece(s) 23 Day(s) or more Induction1.915001500LD (input)10030Single-phase100V60