(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The smooth motion created by the cam achieves high speed, stable transport.
Part Number |
---|
X6091SA-ULD-200-50-2.3-I |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Control Motor | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) | Operation | Stroke (front-back) (mm) | Stroke (up-down) (mm) | Operating Voltage (V) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 254,843.96 | 1 Piece(s) | 23 Day(s) or more | Induction | 2.3 | 1300 | 1300 | ULD (discharge) | 100 | 50 | Single-phase 200V | 50 |
Loading...
Built-in sensor | Includes one origin point photo-microsensor | Cover for external sensor | No | Type name | Center carry |
---|---|---|---|---|---|
Arm arrangement (horizontal direction) | - | Arm arrangement (vertical direction) | Under |
Please check the type/dimensions/specifications of the part X6091SA-ULD-200-50-2.3-I in the Cam Drive Type Pick & Place Unit Center Carry Type series.
Part Number |
---|
X6091A-LD-0.2-50-1.2-IM |
X6091A-LD-0.2-50-1.4-I |
X6091A-LD-0.2-50-1.4-IM |
X6091SA-ULD-200-50-2.7-I |
X6091SA-ULD-200-60-1.6-I |
X6091SA-ULD-200-60-1.9-I |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Control Motor | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) | Operation | Stroke (front-back) (mm) | Stroke (up-down) (mm) | Operating Voltage (V) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 262,255.62 | 1 Piece(s) | 19 Day(s) or more | Induction / brake included | 1.2 | 600 | 1500 | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
₹ 241,324.13 | 1 Piece(s) | 23 Day(s) or more | Induction | 1.4 | 800 | 1500 | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
₹ 262,255.24 | 1 Piece(s) | 19 Day(s) or more | Induction / brake included | 1.4 | 800 | 1500 | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
₹ 258,982.69 | 1 Piece(s) | 23 Day(s) or more | Induction | 2.7 | 1300 | 1300 | ULD (discharge) | 100 | 50 | Single-phase 200V | 50 | ||
₹ 254,843.96 | 1 Piece(s) | 23 Day(s) or more | Induction | 1.6 | 800 | 1300 | ULD (discharge) | 100 | 50 | Single-phase 200V | 60 | ||
₹ 254,843.96 | 1 Piece(s) | 23 Day(s) or more | Induction | 1.9 | 1300 | 1300 | ULD (discharge) | 100 | 50 | Single-phase 200V | 60 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy