(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Smallest displacement sensor in its class.
[Features]
・ Amplifier unit that can be connected to CC-Link communication unit
・ Built-in amplifier & 4-digit digital display
・ Advanced functions equivalent to high-end models
・ Ideal for embedding in equipment
・ Easy-to-read digital panel
・ Remote operation and easy calculation settings are realized with an external amplifier unit
・ AUTO sampling function
・ Alarm hold function
Light Source | Red semiconductor laser | Power Supply Voltage | 12~24 | Protection Structure | IP67 |
---|---|---|---|---|---|
Connecting Type | Connector Relay Form |
Please check the type/dimensions/specifications of the part CD22-15-485M12 in the Compact Laser Displacement Sensor CD22 Series series.
Part Number |
---|
CD22-100-485M122 |
CD22-100VM122 |
CD22-15AM12 |
CD22-15VM12 |
CD22-35-485M12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Measurement center distance (mm) | Output Type | Repeat accuracy (μm) | Analog Output |
---|---|---|---|---|---|---|---|---|---|
₹ 62,211.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 100 | No | 20 | RS-485 | ||
₹ 62,197.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 100 | NPN/PNP function internal switching | 20 | 0~10V | ||
₹ 62,197.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | NPN/PNP function internal switching | 1 | 4–20 mA | ||
₹ 62,197.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | NPN/PNP function internal switching | 1 | 0~10V | ||
₹ 62,211.18 | 1 Piece(s) | 7 Day(s) or more | 10 | 35 | No | 6 | RS-485 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy