(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lighting Monitoring Sensor Option, Fiber Unit

Lighting Monitoring Sensor Option, Fiber Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Available for purchase by single unit. [Detection Type]·Transparent type.

 
Part Number
NF-MT05
NF-MT77
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHead Shape Max. Head Size, Length L
(mm)
Head material Types

₹ 4,103.27

1 Piece(s) 7 Day(s) or more 10Cylinder14SUS303Ø3 cylindrical

₹ 4,152.82

1 Piece(s) 5 Day(s) or more 10Screw15C3604BDM4 Screw

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side Detection Type Penetration
Operating Environment Standard Bending radius R(mm) 2 Connecting Type -
Output - Specification (type) - Fiber unit features -
Applicable part Amplifier (MDF-TN / -TMN / -TSN / -HTN) Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Cable - Protection Fittings - Receptor angle -