(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Red V-Belt M Type

Red V-Belt M Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,052₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The most popular belt as a means of power transmission. Economical, readily available, and easy to replace.

 
Part Number
RM15
RM16
RM17
RM18
RM19
RM20
RM21
RM22
RM23
RM24
RM25
RM26
RM27
RM28
RM29
RM30
RM31
RM32
RM33
RM34
RM35
RM36
RM37
RM38
RM39
RM40
RM41
RM42
RM43
RM44
RM45
RM46
RM47
RM48
RM49
RM50
RM51
RM52
RM53
RM54
RM56
RM57
RM58
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEffective Circumference Length
(mm)
Belt length
(Inch)

₹ 1,086.60

1 Piece(s) 8 Day(s) or more 38115

₹ 1,086.60

1 Piece(s) 7 Day(s) or more 40616

₹ 1,142.80

1 Piece(s) 6 Day(s) or more 43217

₹ 1,086.60

1 Piece(s) 7 Day(s) or more 45718

₹ 1,086.60

1 Piece(s) 7 Day(s) or more 48319

₹ 1,051.78

1 Piece(s) 5 Day(s) or more 50820

₹ 1,107.98

1 Piece(s) 5 Day(s) or more 53321

₹ 1,051.78

1 Piece(s) 7 Day(s) or more 55922

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 58423

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 61024

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 63525

₹ 1,051.78

1 Piece(s) 5 Day(s) or more 66026

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 68627

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 71128

₹ 1,051.78

1 Piece(s) 7 Day(s) or more 73729

₹ 1,051.78

1 Piece(s) 8 Day(s) or more 76230

₹ 1,166.96

1 Piece(s) 8 Day(s) or more 78731

₹ 1,116.07

1 Piece(s) 8 Day(s) or more 81332

₹ 1,116.07

1 Piece(s) 8 Day(s) or more 83833

₹ 1,116.07

1 Piece(s) 8 Day(s) or more 86434

₹ 1,116.07

1 Piece(s) 10 Day(s) or more 88935

₹ 1,141.51

1 Piece(s) 7 Day(s) or more 91436

₹ 1,141.51

1 Piece(s) 7 Day(s) or more 94037

₹ 1,141.51

1 Piece(s) 8 Day(s) or more 96538

₹ 1,141.51

1 Piece(s) 7 Day(s) or more 99139

₹ 1,141.51

1 Piece(s) 8 Day(s) or more 101640

₹ 1,176.35

1 Piece(s) 8 Day(s) or more 104141

₹ 1,176.35

1 Piece(s) 8 Day(s) or more 106742

₹ 1,176.35

1 Piece(s) 7 Day(s) or more 109243

₹ 1,176.35

1 Piece(s) 8 Day(s) or more 111844

₹ 1,176.35

1 Piece(s) 8 Day(s) or more 114345

₹ 1,191.07

1 Piece(s) 7 Day(s) or more 116846

₹ 1,191.07

1 Piece(s) 7 Day(s) or more 119447

₹ 1,191.07

1 Piece(s) 7 Day(s) or more 121948

₹ 1,410.00

10 Piece(s) 8 Day(s) or more 124549

₹ 1,191.07

1 Piece(s) 8 Day(s) or more 127050

₹ 1,319.65

1 Piece(s) 7 Day(s) or more 129551

₹ 1,319.65

1 Piece(s) 8 Day(s) or more 132152

₹ 1,319.65

1 Piece(s) 7 Day(s) or more 134653

₹ 1,319.65

1 Piece(s) 8 Day(s) or more 137254

₹ 1,400.02

1 Piece(s) 8 Day(s) or more 142256

₹ 1,400.02

1 Piece(s) 7 Day(s) or more 144857

₹ 1,400.02

1 Piece(s) 8 Day(s) or more 147358

Loading...

  1. 1

Basic Information

Belt Series M Number of Tracks 1 Rows Properties Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention
Additional Function No Thickness(mm) 5.5
X
whatsapp-qr whatsapp-icon