(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)

Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,939₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Can be purchased as a single item.

[Features]
· Produces an amazing brightness.
· Available as a high luminance type for reflection-based applications and a high uniformity type for transmission-based applications.
· Supported sizes are 100 mm to 1,500 mm.

Part Number
OP-CBMB1-1
OP-CBMB1-2
OP-CBMB1-3
OP-CBMB1-5
OP-CBMB1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)
Cable Length
(m)

₹ 12,939.25

1 Piece(s) 21 Day(s) or more 1011

₹ 13,904.95

1 Piece(s) 21 Day(s) or more 1022

₹ 15,836.36

1 Piece(s) 21 Day(s) or more 1033

₹ 21,630.58

1 Piece(s) 21 Day(s) or more 1055

₹ 30,321.91

1 Piece(s) 21 Day(s) or more 101010
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)
Cable Length
(m)

Loading...

  1. 1

Basic Information

Type Extension Cable Branch Type No Branch Features Metal Connector
Compatible Model OPLS
X
whatsapp-qr whatsapp-icon
Close

Comparison list