(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] Trivalent white
[Screw ridge type] Metric coarse
[Tip shape] Cup point
[Additional shapes] Standard
[Sales unit] Box· Pack
[Usage] Standard
[Thread type] Full-thread screw
[Nominal designation (M)] 5 6 8
[Length L (mm)] 10 12 14 16 20 25 30 35
[Pitch (mm)] 0.8 1 1.25
Part Number |
---|
CSNC-ST3W-M5-10 |
CSNC-ST3W-M6-12 |
CSNC-ST3W-M6-16 |
CSNC-ST3W-M6-20 |
CSNC-ST3W-M6-30 |
CSNC-ST3W-M8-30 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 15,040.00 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 5 | 10 | 0.8 | ||
₹ 13,440.00 | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) or more | 10 | 6 | 12 | 1 | ||
₹ 12,480.00 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 10 | 6 | 16 | 1 | ||
₹ 10,240.00 | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) or more | 10 | 6 | 20 | 1 | ||
₹ 7,200.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 | 6 | 30 | 1 | ||
₹ 7,680.00 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 10 | 8 | 30 | 1.25 |
Part Number |
---|
Loading...
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent White | Thread Type | Metric coarse |
Tip Shape | Cup Point | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy