(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LR Flat Head Tapping Screw Type 1 A【1,000-2,000 Pieces Per Package】

LR Flat Head Tapping Screw Type 1 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,882₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread ridge type] Self Tapping Screws
[Detailed shape] Disc
[Mounting hole dimensions] LR (line recess)
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 12 16
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating
[Application] Standard tamper-proof

Part Number
CSLRCSS-STC-TP4-12
CSLRCSS-STU-TP3-16
CSLRCSS-STU-TP4-16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Surface Treatment

₹ 1,881.60

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 412[Chromate Plating] Chromate Plating

₹ 10,099.20

1 Pack(s)

2,000 Pieces Per Package

6 Day(s) or more 316[Bright Chrome Plating] Bright Chromate Plating

₹ 2,278.40

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 416[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape LR (line recess)
Basic Shape Standard (Round) Material Steel Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard / Tamper-proof
X
whatsapp-qr whatsapp-icon