(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Temper Proof Button Head Cap Screw
[Features]
•Basic Shape: Flat head
•Mounting hole shape: LR (Slot Recess)
•Material: Steel
•Thread type: Metric Coarse
•Tip of shape: Flat
•Additional Shape: Standard
•Sales unit: Box/Pack
•Nominal of thread(M): 5
•Length(mm): 16
•Surface treatment: Trivalent Chromate (Black)
[Application] Standard tamper prevention
Part Number |
---|
CSLRCSH-ST3B-M5-16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
₹ 2,400.00 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 5 | Length L(mm) | 16 | Pitch(mm) | 0.8 |
---|---|---|---|---|---|
Detailed Shape | Disc | Mounting Hole Shape | LR (line recess) | Basic Shape | Standard (Round) |
Material | Steel | Surface Treatment | Trivalent Black | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSLRCSH-ST3B-M5-16 in the Countersunk Head LR Machine Screw series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy