(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Modified Truss Head Lockstar (Ultra Line Recess) Screw (Sand White)【300 Pieces Per Package】

Modified Truss Head Lockstar (Ultra Line Recess) Screw (Sand White)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 5
[Detailed shape] Truss
[Mount hole shape] Hexalobuler hole
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] Nickel plating
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Color] sand white

Part Number
CSTRSFSW-STJ-D5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 10,320.00

1 Pack(s)

300 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 35 Detailed Shape Truss
Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round) Material Steel
Surface Treatment Zinc-nickel plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard
Color Sand White

Please check the type/dimensions/specifications of the part CSTRSFSW-STJ-D5-35 in the Modified Truss Head Lockstar (Ultra Line Recess) Screw (Sand White) series.