(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Screw nominal designation (M)] 6
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] None
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Standard
[Length] 105, 115, 135
Part Number |
---|
HXNSNDKW-410-D6-105 |
HXNSNDKW-410-D6-115 |
HXNSNDKW-410-D6-135 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
₹ 8,960.00 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) or more | 105 | ||
₹ 9,440.00 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) or more | 115 | ||
₹ 8,448.00 | 1 Pack(s) | 80 Pieces Per Package | 11 Day(s) or more | 135 |
Part Number |
---|
Loading...
Thread Nominal (M) | 6 | Material | SUS410 | Surface Treatment | No |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Mounting Hole Shape | No | Sales Unit | Box/package |
Thread ridge type | Drill Screw | Detailed Shape | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy