(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal designation (M)] 4
[Detailed shape] Pan head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Non-magnetic use
[Length L (mm)] 13 16 19 25
Part Number |
---|
CSPPNSPAN-SUS-D4-13 |
CSPPNSPAN-SUS-D4-25 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
₹ 18,240.00 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 10 | 13 | ||
₹ 14,163.20 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 | 25 |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Stainless Steel | Surface Treatment | No |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Non-Magnetic |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy