(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jack-Point HEX Number 5【250 Pieces Per Package】

Jack-Point HEX Number 5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Screw head has drill cutting tip, and can be used in one-touch on 1.6 mm and over thickness sheet steel, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit, with long serration "Jack Point" drill.

Part Number
HXNSF-STTRS-D5.5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 6,915.20

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5.5 Length L (mm) 35 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Steel
Surface Treatment R Silver (Ruspert Silver) Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard