(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DNR Trumpet Head LIVE Screw for Steel House【400 Pieces Per Package】

DNR Trumpet Head LIVE Screw for Steel House
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Detailed shape] Wrapper
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 3.5 4.2
[Length (mm)] 25 32 41 50 75

Part Number
CSPBISDNR-ST3W-D4.2-41
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 2,683.20

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.2 Length L (mm) 41 Detailed Shape Rap
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPBISDNR-ST3W-D4.2-41 in the DNR Trumpet Head LIVE Screw for Steel House series.