(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LIVE Stainless Cap HEX Kitamura Seiko【80-300 Pieces Per Package】

LIVE Stainless Cap HEX Kitamura Seiko
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard

Part Number
HXNSFSK-ST3W-D5-19
HXNSFSK-ST3W-D5-25
HXNSFSK-ST3W-D5-35
HXNSFSK-ST3W-D5-45
HXNSFSK-ST3W-D6-25
HXNSFSK-ST3W-D6-35
HXNSFSK-ST3W-D6-45
HXNSFSK-ST3W-D6-60
HXNSFSK-ST3W-D6-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm)

₹ 7,872.00

1 Pack(s)

300 Pieces Per Package

5 Day(s) or more 10519

₹ 6,880.00

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more 10525

₹ 5,632.00

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 10535

₹ 4,320.00

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 10545

₹ 4,608.00

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 10625

₹ 4,560.00

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 10635

₹ 3,280.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10645

₹ 3,891.20

1 Pack(s)

80 Pieces Per Package

5 Day(s) or more 10660

₹ 7,560.00

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 10680

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Steel Surface Treatment Trivalent White Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Flanged Sales Unit Box/package
Application Standard