(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-drilling Screw, flexible【300-500 Pieces Per Package】

Self-drilling Screw, flexible
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

300 to 1,000 drill screws per pack.

Part Number
CSPCSSFDO-STU-D3.9-25
CSPCSSFDO-STU-D3.9-51
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm)

₹ 1,600.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 25

₹ 1,689.60

1 Pack(s)

300 Pieces Per Package

5 Day(s) or more 51

Loading...

  1. 1

Basic Information

Thread Nominal (M) 3.9 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Bright Chromate Plating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard
X
whatsapp-qr whatsapp-icon