(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

New Point Thin Washer Screw【500 Pieces Per Package】

New Point Thin Washer Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,397₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 5
[Detailed shape] Truss
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 35 40 45 50 60 70

Part Number
CSPTRSNP-ST3W-D5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 4,396.80

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 35 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPTRSNP-ST3W-D5-35 in the New Point Thin Washer Screw series.