(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Modified Truss Head New Point Screw【500-1,000 Pieces Per Package】

Modified Truss Head New Point Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,848₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 4
[Detailed shape] Truss
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 13 16 19 25

Part Number
CSPTRTFMOD-ST3W-D4-13
CSPTRTFMOD-ST3W-D4-16
CSPTRTFMOD-ST3W-D4-19
CSPTRTFMOD-ST3W-D4-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L (mm)

₹ 4,800.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 13

₹ 5,056.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 16

₹ 2,848.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 19

₹ 3,155.20

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 25

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Flanged
Sales Unit Box/package Application Standard