(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Countersunk Head New Point Screw【1-1,500 Pieces Per Package】

Countersunk Head New Point Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating

Part Number
CSPCSTNP-410-D4-16
CSPCSTNP-410-D4-19
CSPCSTNP-410-D4-25
CSPCSTNP-410-D4-30
CSPCSTNP-410-D4-40
CSPCSTNP-410-D4-50
CSPCSTNP-410-D5-60
CSPCSTNP-410-D5-70
CSPCSTNP-ST3W-D3.5-13
CSPCSTNP-ST3W-D3.5-16
CSPCSTNP-ST3W-D3.5-25
CSPCSTNP-ST3W-D4-10
CSPCSTNP-ST3W-D4-13
CSPCSTNP-ST3W-D4-16
CSPCSTNP-ST3W-D4-19
CSPCSTNP-ST3W-D4-25
CSPCSTNP-ST3W-D4-30
CSPCSTNP-ST3W-D4-40
CSPCSTNP-ST3W-D4-50
CSPCSTNP-ST3W-D4-60
CSPCSTNP-ST3W-D4-65
CSPCSTNP-ST3W-D5-19
CSPCSTNP-ST3W-D5-25
CSPCSTNP-ST3W-D5-30
CSPCSTNP-ST3W-D5-35
CSPCSTNP-ST3W-D5-40
CSPCSTNP-ST3W-D5-50
CSPCSTNP-ST3W-D5-60
CSPCSTNP-ST3W-D5-70
CSPCSTNP-ST3W-D5-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit Thread Length
(mm)

₹ 8,000.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10416[Stainless] SUS410NoBox/package-

₹ 21.02

1 Piece(s) 5 Day(s) or more 10419[Stainless] SUS410NoLow Quantity (can be purchased from one)-

₹ 5,200.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10425[Stainless] SUS410NoBox/package-

₹ 6,000.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10430[Stainless] SUS410NoBox/package-

₹ 7,360.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10440[Stainless] SUS410NoBox/package-

₹ 10,019.20

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10450[Stainless] SUS410NoBox/package-

₹ 54.89

1 Piece(s) 5 Day(s) or more 10560[Stainless] SUS410NoLow Quantity (can be purchased from one)-

₹ 64.05

1 Piece(s) 5 Day(s) or more 10570[Stainless] SUS410NoLow Quantity (can be purchased from one)-

₹ 4,560.00

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more 103.513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,328.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 103.516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,000.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 103.525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,560.00

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more 10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,040.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,334.40

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,936.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 2,424.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 2,729.60

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,334.40

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,800.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10450[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,480.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10460[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 5,440.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10465[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 2,880.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,184.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,488.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 3,792.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,096.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10540[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 5,152.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 4,851.20

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 5,824.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10570[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package-

₹ 6,547.20

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10580[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package12

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Cone Point Application Standard