(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

QUADREX FRX Countersunk【1-1,000 Pieces Per Package】

QUADREX FRX Countersunk
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Material ] Steel SUS410
[Surface treatment] None, bright chromate plating, tin plating.

Part Number
CSPCSTQFRX-410-D4-13
CSPCSTQFRX-410-D4-16
CSPCSTQFRX-410-D4-19
CSPCSTQFRX-410-D4-25
CSPCSTQFRX-410GSN-D4-13
CSPCSTQFRX-410GSN-D4-16
CSPCSTQFRX-410GSN-D4-19
CSPCSTQFRX-STU-D4-16
CSPCSTQFRX-STU-D4-19
CSPCSTQFRX-STU-D4-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Material Surface Treatment Sales Unit

₹ 5,107.20

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1013[Stainless] SUS410NoBox/package

₹ 17.84

1 Piece(s) 5 Day(s) or more 1016[Stainless] SUS410NoLow Quantity (can be purchased from one)

₹ 6,566.40

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1019[Stainless] SUS410NoBox/package

₹ 4,000.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 1025[Stainless] SUS410NoBox/package

₹ 6,649.60

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1013[Stainless] SUS410[Tin Plating] Tin platingBox/package

₹ 7,266.60

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1016[Stainless] SUS410[Tin Plating] Tin platingBox/package

₹ 8,000.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1019[Stainless] SUS410[Tin Plating] Tin platingBox/package

₹ 2,860.80

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more -16[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

₹ 3,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more -19[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

₹ 1,852.80

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more -25[Steel] Steel[UniChrome Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread Type Drill Screw Tip Shape Cone Point
Application Standard