(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (500 pc(s). included)
Loading...
Thread Nominal (M) | 4.8 | Length | 19 |
---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate |
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw |
Detailed Shape | Standard | RoHS | 10 |
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Thread Nominal (M) | 4.8 | Length | 19 |
---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate |
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw |
Detailed Shape | Standard | RoHS | 10 |
Pkg. (500 pc(s). included)
Loading...
Thread Nominal (M) | 4.8 | Length | 19 |
---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate |
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw |
Detailed Shape | Standard | RoHS | 10 |
[Screw nominal designation (M)] 4.8
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] None
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Standard
[Length] 13, 19
Pkg. (500 pc(s). included)
Loading...
Thread Nominal (M) | 4.8 | Length | 19 |
---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate |
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw |
Detailed Shape | Standard | RoHS | 10 |
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Pkg. (500 pc(s). included)
Loading...
Thread Nominal (M) | 4.8 | Length | 19 |
---|---|---|---|
Material | Steel | Surface Treatment | Trivalent Chromate |
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw |
Detailed Shape | Standard | RoHS | 10 |
Thread Nominal (M) | 4.8 | Length | 19 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate | Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | No |
Sales Unit | Box/package | Thread ridge type | Drill Screw | Detailed Shape | Standard |
Please check the type/dimensions/specifications of the part HXNSFDNW-ST3W-D4.8-19 in the Pias DNW Screw for Steel House series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy