(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Nominal designation (M)] 6
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Stud bolt
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 25 50 60 80
Select part number to Order Now/ Add to Cart
Part Number |
---|
STNS-ST3W-D6-50 |
STNS-ST3W-D6-60 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
₹ 7,622.40 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 10 | 50 | ||
₹ 8,734.40 | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) or more | 10 | 60 |
Part Number |
---|
Loading...
Thread Nominal (M) | 6 | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Stud bolt | Material | Steel | Surface Treatment | Trivalent White |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy