(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Nominal designation (M)] 5.5
[Length L (mm)] 32
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Surface treatment] trivalent white, trivalent stainless coating,
Part Number |
---|
HXNSF5-ST3W-D5.5 |
HXNSF5-STT3SC-D5.5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment |
---|---|---|---|---|---|---|---|
₹ 14,749.60 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | 10 | [Trivalent Chromate] Trivalent White | ||
₹ 22,080.00 | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) or more | 10 | [Stainless Coating] Trivalent Stainless Steel Coating |
Part Number |
---|
Loading...
Thread Nominal (M) | 5.5 | Length L (mm) | 32 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Hex | Material | Steel |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Flanged |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy