(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gold Pias Screw【500 Pieces Per Package】

Gold Pias Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,000₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 5
[Length L (mm)] 32
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Surface treatment] chromate plating
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard

Part Number
HXNSF-STC-D5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 16,000.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 32 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Steel
Surface Treatment Chromate Plating Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part HXNSF-STC-D5 in the Gold Pias Screw series.

X
whatsapp-qr whatsapp-icon